IESNA:LM-63-2002
[TEST]P952530
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32260
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3785.1 4739.3 5601.9 6269.6 6814.2 7122.2 7267.1 7318.7 7580.2 8139.7
9063.9 10231.3 11380.3 12297.8 13100.5 13833.2 14296.1 14414.4 14129.6 13408.5
11953.1 9436.9 7790 6524.4 5167.3 3635.2 2389.6 1675.2 1307.2 1129
1024.1 860.9 729.4 253.1 123.2 20 0
3785.1 4772.6 5643.5 6322.9 6822.5 7160.6 7333.7 7382 7598.5 8103.1
8957.3 10101.4 11228.7 12177.9 12988.9 13721.6 14271.1 14469.3 14287.8 13676.7
12461 10136.3 8104.7 6805.9 5465.3 3963.3 2606.1 1758.5 1348.8 1169
1034.1 874.3 736 313.1 131.6 25 0
3785.1 4731 5585.2 6271.3 6805.9 7193.9 7408.7 7500.3 7670.1 8123.1
8850.8 9866.6 10949 11903.2 12674.2 13290.3 13868.2 14149.6 14078 13590.1
12612.6 11015.6 8780.8 7222.2 5891.6 4436.2 2962.5 1968.3 1455.4 1209
1067.4 929.2 796 607.8 309.7 36.6 0
3785.1 4731 5560.3 6244.7 6815.8 7253.8 7546.9 7700.1 7860 8209.7
8750.9 9538.5 10474.4 11372 12094.7 12687.5 13185.4 13588.4 13696.6 13536.8
12948.9 11858.2 10326.2 8512.7 6805.9 5288.8 3698.5 2368 1615.3 1229
1060.8 920.9 786 626.1 439.6 171.5 0
3785.1 4591.1 5395.4 6098.1 6700.9 7233.8 7658.5 7939.9 8119.7 8396.2
8845.8 9423.6 10171.3 10932.3 11616.7 12206.2 12685.8 13112.1 13415.2 13496.8
13335.3 12839 11876.5 10421.1 8720.9 6984 5203.9 3430.4 2154.8 1445.4
1102.4 979.2 850.9 649.4 438 136.6 0
3785.1 4517.8 5243.9 5928.3 6561.1 7147.2 7680.1 8101.4 8387.8 8655.9
8992.3 9475.2 10034.8 10699.2 11368.6 12034.7 12600.9 13043.9 13378.6 13655
13869.8 13798.2 13496.8 12812.4 11630.1 10098 8128.1 6233 4191.4 2587.8
1678.6 1147.4 831 502.9 253.1 66.6 0
3785.1 4377.9 5009.1 5653.5 6279.6 6894.1 7486.9 8014.8 8452.8 8804.1
9160.5 9550.2 9978.1 10511 11122.2 11814.9 12527.6 13215.4 13824.9 14361.1
14849 15385.2 15626.7 15776.5 15743.2 15063.8 13766.6 11700 8965.7 6073.1
3505.3 1820.1 929.2 536.2 261.4 89.9 0
3785.1 4271.4 4777.6 5330.4 5903.3 6444.5 7025.7 7590.2 8133.1 8612.6
9092.2 9536.9 9939.8 10374.5 10830.7 11320.3 11888.2 12531 13233.7 13979.7
14794 15963 16907.2 17483.4 18139.5 18614.1 18675.7 18037.9 16379.3 13695
9978.1 6439.5 3282.2 1338.9 477.9 93.3 0
3785.1 4079.8 4436.2 4849.2 5302.1 5781.7 6269.6 6752.6 7230.5 7721.7
8236.3 8712.6 9230.4 9771.7 10334.5 10899 11525.2 12227.9 13005.6 13886.5
14915.6 16475.9 18024.6 19085.4 20439.2 22032.8 23738.1 24875.4 24632.3 22342.6
17628.3 11428.6 4847.5 1480.4 466.3 96.6 0
3785.1 4046.5 4401.2 4780.9 5208.9 5661.8 6124.8 6586 7042.3 7505.3
7961.5 8434.5 8934 9475.2 10034.8 10615.9 11262 11976.4 12775.8 13686.6
14714.1 16366 17926.4 19075.4 20522.5 22259.3 24121.1 25306.7 25081.9 22647.3
17523.4 10715.8 4106.5 1134 366.4 83.3 0
3785.1 3920 4103.2 4349.6 4647.7 4972.4 5300.5 5645.2 6001.5 6361.2
6724.3 7098.9 7476.9 7876.6 8306.2 8760.9 9260.4 9826.6 10509.4 11288.7
12237.9 13746.6 14890.6 16019.6 17396.8 19053.7 20609.1 21283.5 20579.1 17893
13208.7 7352.1 2119.9 444.6 148.2 33.3 0
3785.1 3826.7 3930 4078.2 4283 4504.5 4745.9 4994.1 5245.5 5513.6
5775.1 6026.5 6286.3 6544.4 6817.5 7105.6 7408.7 7776.7 8203 8755.9
9555.2 10547.7 11223.7 11979.8 12884 13869.8 14542.6 14307.8 13132.1 10927.3
7891.6 4038.2 1317.2 393 134.9 31.6 0
3785.1 3743.5 3758.5 3826.7 3938.3 4053.2 4204.7 4354.6 4502.8 4657.7
4792.6 4914.1 5015.7 5109 5173.9 5215.5 5257.2 5285.5 5332.1 5440.4
5700.1 5853.3 5881.6 5938.3 6026.5 6106.5 5888.3 5197.2 4211.4 3120.7
2121.5 1202.3 602.8 254.8 123.2 43.3 0
3785.1 3568.6 3440.4 3373.8 3367.1 3393.8 3438.7 3488.7 3523.7 3545.3
3543.6 3502 3437.1 3345.5 3223.9 3075.7 2897.5 2712.7 2542.8 2384.6
2221.4 2076.6 1955 1855.1 1768.5 1680.2 1570.3 1422.1 1217.3 942.5
686.1 504.6 349.7 224.8 128.2 36.6 0
3785.1 3407.1 3172.3 3069 3044.1 3065.7 3112.3 3162.3 3187.3 3180.6
3145.6 3084 2994.1 2882.5 2752.6 2619.4 2481.2 2343 2206.4 2056.6
1905 1768.5 1668.6 1608.6 1585.3 1588.6 1585.3 1538.7 1423.8 1232.3
937.5 646.1 452.9 298.1 148.2 33.3 0
3785.1 3280.5 2997.4 2885.9 2890.9 2954.1 3024.1 3069 3072.4 3042.4
2984.1 2900.9 2802.6 2689.4 2569.5 2451.2 2326.3 2194.8 2059.9 1935
1840.1 1758.5 1703.5 1668.6 1638.6 1603.6 1548.7 1492.1 1422.1 1310.5
1140.7 895.9 587.8 324.7 154.9 33.3 0
3785.1 3159 2867.6 2792.6 2839.2 2925.8 2994.1 3027.4 3014.1 2962.5
2882.5 2787.6 2677.7 2569.5 2454.6 2343 2266.4 2174.8 2059.9 1968.3
1906.7 1825.1 1696.9 1595.3 1528.7 1463.7 1397.1 1330.5 1270.6 1215.6
1150.7 1045.8 855.9 656.1 384.7 93.3 0
3785.1 3090.7 2799.3 2757.6 2837.6 2920.8 2989.1 3009.1 2977.5 2895.9
2797.6 2686 2566.1 2459.6 2368 2316.4 2254.7 2191.5 2129.8 1993.3
1871.7 1775.2 1678.6 1588.6 1495.4 1413.8 1333.9 1260.6 1184 1095.7
1009.1 930.9 816 704.4 492.9 191.5 0
3785.1 3032.4 2756 2751 2839.2 2919.2 2979.1 2985.8 2937.5 2849.2
2737.7 2614.4 2504.5 2402.9 2334.7 2276.4 2201.5 2099.9 2009.9 1901.7
1818.4 1725.2 1633.6 1550.3 1480.4 1408.8 1332.2 1253.9 1162.3 1060.8
949.2 850.9 724.4 547.9 363 151.5 0
3785.1 2999.1 2734.3 2749.3 2845.9 2924.2 2977.5 2967.5 2905.9 2800.9
2671.1 2549.5 2446.2 2368 2331.3 2243.1 2106.5 1948.3 1885.1 1831.8
1736.8 1663.6 1600.3 1507 1437.1 1382.2 1310.5 1225.6 1124 1012.5
890.9 837.6 721.1 471.3 343 209.8 0
3785.1 2992.4 2721 2751 2847.6 2927.5 2975.8 2962.5 2887.5 2769.3
2637.7 2517.8 2416.3 2368 2311.4 2199.8 2000 1868.4 1835.1 1770.2
1686.9 1597 1512 1447.1 1407.1 1372.2 1307.2 1227.3 1130.7 1019.1
900.9 930.9 742.7 496.2 378 139.9 0
3785.1 2992.4 2719.3 2756 2849.2 2929.2 2974.1 2967.5 2894.2 2771
2637.7 2516.2 2414.6 2369.6 2306.4 2193.1 1985 1870.1 1843.4 1768.5
1681.9 1583.6 1513.7 1427.1 1415.5 1372.2 1305.6 1227.3 1137.4 1017.5
904.2 917.5 637.8 512.9 373 134.9 0
